Metalux

VHB LED High Bay

  • Compact, lightweight design for ease of installation
  • High Impact Polycarbonate optical lens
  • 5 lumen packages available (9,000, 12,000, 15,000, 18,000 and 24,000)
  • High-Performance efficacy up to 147 lm/W
  • Connected lighting options available for added savings
  • Lumen Maintenance – L85 @ 60,000 hours
  • Precision optics in narrow and wide distribution
  • 0-10V Dimming driver standard
  • Up to 65% energy savings

Want to purchase this product?

Need more information?