Metalux

TBLED Low Bay

  • One-piece low profile die-cast aluminum housing
  • WaveStream™ LED technology provides superior performance
  • Delivers up to 126 lumens per Watt
  • Standard 0-10V dimming, optional Fifth Light DALI
  • Lumen maintenance – L85 at 60,000 hours
  • UL/cUL listed for wet locations, IP66 rated
  • Rated for -40°C to 40°C ambient applications
  • Mounting options include surface, hook/plug, wall or pendant mount

Want to purchase this product?

Need more information?