Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Flip-N-Klip™

Flip-N-Klip™

No More Pinched Fingers

Test

Tested & Trusted

“If you’ve ever fought those standard canless mousetrap springs that snap back and try to take your fingers off — this fixes that. They lock open, so you can literally do one-handed installations. No fighting, no cussing, no busted knuckles.”

Brad Royce, Founder & Host of Royce Renovations

Test

Why Pros Choose Flip-N-Klip™

Clean Installs. Easy Removal. Every Time.

Say goodbye to tools, pinched fingers and drywall patching. With Flip-N-Klip™ Locking Springs, you get a fast, secure install that protects your hands and your schedule.

Now with featuring true one-handed installs capability, pros can lock in fixtures faster and easier, and safer—no extra hands, no wasted time. Whether you’re roughing in dozens of units or handling a quick retrofit, Flip-N-Klip™ springs keep your work clean and efficient.

 

 

See It in Action

Watch how Flip-N-Klip™ makes installing fast, safe, and frustration-free.

Downlight Install Revolution

Flip-N-Klip™ Locking Springs is an installation spring system that takes the pain and hassle out of canless recessed lighting installs so you can work fearlessly faster.

Test

Flip-N-Klip™ Availability

Look for the Flip-N-Klip™ arrow on packaging.

Test

Available Now on HLA Super Adjustable Canless Gimbals

Aim light exactly where you need it—up to 90° of tilt. Offered in 3”, 4”, and 6” sizes, the new HLA puts pro-grade flexibility in a sleek canless design. Flip-N-Klip™ Springs lock upright securely for installation and removal. No pinch or patch. Just fast, painless installs every time.

Test

Coming to More HALO Downlights

You’ll soon find Flip-N-Klip™ Locking Springs on all of your favorite HALO Canless Series—bringing breathe-easy installs and removals to even more fixtures.

Top Questions from the Field

HALO Pro

Stay Ahead with HALO Pro

Be the first to hear about Flip-N-Klip™ availability across the HALO family, plus get exclusive install tips and pro demo videos. Stay in the know on everything HALO.

Test

Innovation Meets Light

The HALO logo appears on the Mercedes‑AMG PETRONAS F1 Team car, highlighting shared values of innovation, craftsmanship, and design excellence.

Good Quality Light

liztruly_4022

11/21/2025 13:54

Good Quality Light

I work in the hotel industry, and my maintenance person told me it is a good quality light and easy to install. A reliable choice for professional environments.

Super easy

heatherm3553_5223

11/8/2025 19:52

Super easy

Super easy and fast installation. Natural design that fits any decor. High rating for energy efficiency and multiple levels of brightness to adjust as preferred.

highly recommended

elenet7_895

11/6/2025 21:03

highly recommended

I used them on my vaulted ceiling in a kitchen/living space and they provide such great light. I loved being able to select the warmth of the color, and that they pivot. They were easy for the installer — I liked them so much I ordered more.

Get these now, replace those old ugly cans

jacquelinej68_8441

10/26/2025 23:38

Get these now, replace those old ugly cans

These LEDs are amazing and simple to install. They are fully adjustable and aimable — you can point your light exactly where you want it. Super bright. As simple as it gets, anyone can install these.

Works great!

zizi7_2632

10/26/2025 21:22

Works great!

This recessed ceiling light is very easy to install. I love the adjustable gimbal — it's great for different purposes. The 4-inch light is perfect for my garage, and the brightness is adjustable as well.

Easy n efficient

johannas80_3985

10/21/2025 21:32

Easy n efficient

Super easy installation with the included step-by-step directions. Very sleek design, amazing adjustability, very bright and lightweight. A great upgrade.