Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C)

  • PIR sensor facilitates lighting load control in response to occupancy
  • Integrated sensor measures the overall light level in detection area
  • Supports mounting heights up to 49 feet
  • Works with all iLumin Plus panels using the SCMD4 control module
WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C)

WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C)

Overview

The WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C) is a high bay ceiling mounted passive infrared (PIR) sensor designed to be part of the WaveLinx Wired local bus. PPAD-C-HB-DALI-ADDR includes a high sensitivity PIR sensor suitable for high ceiling or high bay applications up to 40 feet, such as warehouses and factories, and where high detection sensitivity is needed. Functioning as a presence sensor, the unit returns occupancy data to the WaveLinx Wired network. The integrated photocell provides a light level measurement value to the WaveLinx Wired network for daylight dimming applications.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?