- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- 4 digital optically-isolated inputs
- 4 inputs switchable for digital or analog inputs
- 4 LED outputs to drive remote LEDs
- Fits a standard 4” x 4” junction box (not provided)
Your internet browser isn't supported.
WaveLinx Wired Universal Interface Module (UIG-2-NA)
Overview
The WaveLinx Wired Universal Interface Module (UIG-2-NA) provides a cost-effective interface between the WaveLinx Wired system and other control systems. The UIG-2-NA can be programmed to perform partitioning functions in the WaveLinx Wired network. When used in a partitioning application, one UIG-2-NA can support up to four different zones. Each zone can contain up to 3 partitions (4 consecutive rooms).