Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 31, 2026

WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2)

  • For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
  • Built-in latching relay and 0-10V current sinking interface
  • All DAC’s device settings configured through the software
  • Automatic detection of the two wire communication bus power loss
  • Available for Class 1 or Class 2 wiring configurations
  • Ultra-low profile form factor designed
  • Easily mountable to fixture housing through standard knockout
  • Powered by the two wire communication bus
  • Robust communication interface
WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2)

WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2)

Overview

The WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2) is a lighting control device used to control any standard 0-10V current sourcing dimmable ballast/driver. It allows dimming control by sending 0-10V dimming and on/off commands to the DAC via the Cooper Lighting two wire communications bus.

Resources