- Click & Go ready, RJ45 connection
- Capable of switching up to 20 amps
- Suitable for Plenum installations
- Rated for Ballast, Tungsten, and Motor Loads
- Mounts directly to junction box
Your internet browser isn't supported.
SP-R-20-120
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | Switchpack - Receptacle Rated |
| Description | Switchpack RecpRated 20A 120V - Bulk10. |
Product Details
| Lamp Type | Incandescent, Compact Fluorescent (Not Included) |
| UPC | 080083718184 |
| Amperage Rating | 20A |
| Mounting | Ceiling Mount |
| Range of Motion | N/A |
| Voltage Rating | 120 VAC |
| Wattage | 1.5HP @ 120VAC |
| Product Weight | 1.15 |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |