Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

PRO Outdoor Sensor Extender / Multiplier (RSWPD)

  • Mains powered outdoor WaveLinx sensor option external to the luminaire
  • Mounts on round and square poles or a single wall mounted junction box
  • Extends WaveLinx Wireless Area Controller (WAC) range outdoor
  • Extends the range to reach distant luminaires as a hopping point
  • Provides control to multiple luminaires at once (ON/OFF)
  • Programming follows the same procedure as with any WaveLinx luminaire
PRO Outdoor Sensor Extender / Multiplier (RSWPD)

PRO Outdoor Sensor Extender / Multiplier (RSWPD)

Overview

The remote PRO Outdoor Sensor Extender / Multiplier (RSWPD) housing incorporates a WaveLinx SWPD4 and SWPD5 wireless sensor, and is available in two distinct configurations: In the first configuration (RSWPD-WE), the device acts as a Wireless Extender. It is placed in a location where no WaveLinx enabled luminaire is present, thus providing a way for the wireless system to find a node from which to hop. This is an ideal configuration for when the WaveLinx WAC is too far from the first luminaire. In the second configuration (RSWPD-CM), the device acts as a Control Multiplier to distribute the commands from the WaveLinx system solution to multiple sensorless luminaires at once.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?