Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx

WaveLinx Wired Forward Phase to ELV Power Extender (PE400-1)

  • Works with electronic low voltage and incandescent
  • Emulates the characteristics of the dimmer that it is connected to
WaveLinx Wired Forward Phase to ELV Power Extender (PE400-1)

WaveLinx Wired Forward Phase to ELV Power Extender (PE400-1)

Overview

The WaveLinx Wired Forward Phase to ELV Power Extender (PE400-1) allows a dimmers power handling capacity to be extended to a full 1000W/VA on 120V input power. It allows a dimmer to dim or switch a fully loaded circuit of electronic low voltage and incandescent loads only.

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?