- 8A Electronic Ballast (LED), 8A Tungsten (incandescent), 8A Magnetic Ballast
- Plenum-rated design with easy junction box mounting
- Two RJ45 connectors to daisy chain with other CAT devices using standard CAT5 cabling
- 120/277 VAC Input Voltage
- Easy programming using WaveLinx Apps
Your internet browser isn't supported.
RSP-C-PD-Z1
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | CAT Phase Dimmer (RSP-C-PD-Z1) |
| Description | WaveLinx CAT Phase Dimmer - Zone 1. |
Product Details
| Lamp Type | N/A |
| UPC | 080083470518 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 120/277V |
| Case Quantity | 25 |
| Pallet Quantity | 750 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |