- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- Programming of up to 8 sequences with up to 30 steps per sequence
- 1.7" diameter module interface easily fits in standard junction boxes
Your internet browser isn't supported.
UIM-NA
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired Universal Interface Module - Mini (UIM-NA) |
| Description | Mini UIG interface module. |
Product Details
| Lamp Type | N/A |
| UPC | 080083283439 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.12 |
| Case Quantity | 1 |
| Pallet Quantity | 1 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |