- Programming of up to 8 sequences with up to 30 steps per sequence
- 1.7" diameter module interface easily fits in standard junction boxes
Your internet browser isn't supported.
UIM-NA
Specifications
Product Description
| Brand Name | Wavelinx | 
| Family | WaveLinx Wired Universal Interface Module - Mini (UIM-NA) | 
| Description | Mini UIG interface module. | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083283439 | 
| Amperage Rating | N/A | 
| Mounting | N/A | 
| Voltage Rating | N/A | 
| Product Weight | 0.12 | 
| Case Quantity | 1 | 
| Pallet Quantity | 1 | 
| Country of Origin | GB | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |