- Choice of steel or aluminum mounting accessories
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Controls |
| Family | WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C) |
| Description | Steel spoke and upsweep brackets |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083190591 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | N/A |
| Product Weight | 0.15 |
| Case Quantity | 27 |
| Pallet Quantity | 810 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |