- PIR sensor facilitates lighting load control in response to occupancy
- Integrated sensor measures the overall light level in detection area
- Supports mounting heights up to 49 feet
- Works with all iLumin Plus panels using the SCMD4 control module
Your internet browser isn't supported.
912600000426
Specifications
Product Description
| Brand Name | Controls |
| Family | WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C) |
| Description | Ceiling mounted, high bay DALI addressable presence detector |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083199808 |
| Amperage Rating | 8 mA |
| Mounting | Surface Mount |
| Voltage Rating | 9-24 Vdc |
| Product Weight | 0.3 |
| Case Quantity | 40 |
| Pallet Quantity | 1200 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |