- PIR sensor facilitates lighting load control in response to occupancy
- Integrated sensor measures the overall light level in detection area
- Supports mounting heights up to 49 feet
- Works with all iLumin Plus panels using the SCMD4 control module
Your internet browser isn't supported.
WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C)
Overview
The WaveLinx Wired Multi-Sensor Highbay (PPAD-C-HB / SB-C) is a high bay ceiling mounted passive infrared (PIR) sensor designed to be part of the WaveLinx Wired local bus. PPAD-C-HB-DALI-ADDR includes a high sensitivity PIR sensor suitable for high ceiling or high bay applications up to 40 feet, such as warehouses and factories, and where high detection sensitivity is needed. Functioning as a presence sensor, the unit returns occupancy data to the WaveLinx Wired network. The integrated photocell provides a light level measurement value to the WaveLinx Wired network for daylight dimming applications.