- WaveLinx Wired 12 channel 0-10V dimming control module.
Your internet browser isn't supported.
SCMH1200-NA
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired IL Area Controllers (ILS / ILM / ILL) |
| Description | WaveLinx Wired 12 channel 0-10V dimming control module. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083482702 |
| Amperage Rating | N/A |
| Mounting | N/A |
| Voltage Rating | 120-277V |
| Product Weight | 0.85 |
| Case Quantity | 10 |
| Pallet Quantity | 600 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |