- Occupancy and Vacancy Sensors
- Scheduling
- Daylighting
- DMX control
- A/V integration
- BMS integration
- Individual and zone controls
Your internet browser isn't supported.
ILS-0002
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired IL Area Controllers (ILS / ILM / ILL) |
| Description | Area Controller, Small panel size |
Product Details
| Lamp Type | N/A |
| UPC | 080083283347 |
| Amperage Rating | 5 A |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Product Weight | 5.46 |
| Case Quantity | 1 |
| Pallet Quantity | 66 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |