- Easy installation and flexibility
- Suitable for standard single or multi-gang NEMA wall box
- Mains powered for simple new or retrofit installations
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
Your internet browser isn't supported.
W6S-S5-W
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Wallstation (W-Series) |
| Description | WaveLinx Pro, 6 Button small, field programmable wallstation, white finish. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083866601 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |