- Easy installation and flexibility
- Suitable for standard single or multi-gang NEMA wall box
- Mains powered for simple new or retrofit installations
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
Your internet browser isn't supported.
W1L-RL-W
Specifications
Product Description
| Brand Name | Greengate | 
| Family | PRO Wallstation (W-Series) | 
| Description | WaveLinx Pro, 1 Button large (RAISE/LOWER) wallstation, Standard Engraving, White | 
| Note | The image is a representation of the family (not specific to this catalog number) | 
Product Details
| Lamp Type | N/A | 
| UPC | 080083773817 | 
| Amperage Rating | 0.015A at 277V | 
| Mounting | Wall Mount | 
| Voltage Rating | 120-277V | 
| Product Weight | 0.4 | 
| Case Quantity | 10 | 
| Pallet Quantity | 1200 | 
| Country of Origin | US | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | Yes | 
| Bloomington, CA | Yes | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | Yes | 
