- Easy installation and flexibility
- Suitable for standard single or multi-gang NEMA wall box
- Mains powered for simple new or retrofit installations
- Clean, elegant, and simple way to control lighting on your project
- Settings programmable through software, no physical adjustments needed
Your internet browser isn't supported.
W4S-RL-S4-W
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Wallstation (W-Series) |
| Description | WaveLinx Pro, 4 Button small, field programmable (RAISE/LOWER) wallstation, Standard Engraving, White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083866809 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | N/A |
| Product Weight | 0.4 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |