- Enables 0-10V luminaires to be controlled by WaveLinx
- 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq-ft (13m2)
- Provides closed loop daylighting control of non-integrated luminaires
- Control module mounts to junction box or luminaire driver compartment
- Sensor installs into 1/2 - 3/4” ceilings or octagonal junction boxes
- Hardware capable of Real Time Location Services (RTLS)
Your internet browser isn't supported.
WTA - MSP3IVMVDC1EP
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Tilemount Sensor Kit (WTA) |
Description | WaveLinx Pro Tilemount Sensor Kit |
Product Details
Lamp Type | N/A |
UPC | 080083174492 |
Amperage Rating | N/A |
Mounting | Wall/Surface Mount |
Voltage Rating | N/A |
Product Weight | 0.75 |
Case Quantity | 1 |
Pallet Quantity | 560 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | Yes |