Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WTA

  • Enables 0-10V luminaires to be controlled by WaveLinx
  • 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq-ft (13m2)
  • Provides closed loop daylighting control of non-integrated luminaires
  • Control module mounts to junction box or luminaire driver compartment
  • Sensor installs into 1/2 - 3/4” ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS)
WTA

WTA

Resources

Specifications

Product Description

Brand Name Wavelinx
Family PRO Tilemount Sensor Kit (WTA)
Description WaveLinx Pro Tilemount Sensor Kit

Product Details

Lamp Type N/A
UPC 080083174492
Amperage Rating N/A
Mounting Wall/Surface Mount
Voltage Rating N/A
Product Weight 0.75
Case Quantity 1
Pallet Quantity 560
Country of Origin US

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA Yes
Irving, TX No
Peachtree City, GA No
Markham, Canada No
Calgary, AB, Canada Yes