- Manual ON/OFF control push button
Specifications
Product Description
Brand Name | Wavelinx |
Family | PRO Receptacle (WR-15/WR-20) |
Description | WaveLinx Receptacle 20A, 120V. |
Product Details
Lamp Type | N/A |
UPC | 080083763788 |
Amperage Rating | 20A |
Mounting | Surface Mount |
Voltage Rating | 120V |
Product Weight | 0.01 |
Case Quantity | 20 |
Pallet Quantity | 2000 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |