- Integrated two wire communication interface
- All device settings are programmable through software
- Create virtual groups for flexible configurations and controls
- Draws power from communications bus to simplify wiring
- Fits standard single or multi-gang NEMA wall box
- Decorator style wallplates included
Your internet browser isn't supported.
FDW-1TLB-W
Specifications
Product Description
| Brand Name | Controls |
| Family | WaveLinx Wired Digital Wallstation (FDW) |
| Description | Digital Wallstaion, 1 large button, no Raise/Lower, ON/OFF, white finish |
Product Details
| Lamp Type | LED |
| UPC | 080083199792 |
| Amperage Rating | N/A |
| Mounting | Wall/Surface Mount |
| Voltage Rating | 9.5-22.4 Vdc |
| Product Weight | 0.4 |
| Case Quantity | 10 |
| Pallet Quantity | 1200 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |