- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- Daylight sensing and occupancy detection in a single device
- All device settings programmable through software
- Ultra low profile and small diameter
- Eliminates the need for external power packs
- Robust communication interface
Your internet browser isn't supported.
OCS-D-P12
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired Occupancy Ceiling Sensor - Multi Sensor (OCS-D-P06 / OCS-D-P12) |
| Description | 1200 sq. ft. Multi-Sensor for daylighting and occupancy |
Product Details
| Lamp Type | N/A |
| UPC | 080083303632 |
| Amperage Rating | 3.75mA |
| Mounting | Ceiling Mount |
| Voltage Rating | 9.5-22.5 Vdc |
| Product Weight | 0.25 |
| Case Quantity | 40 |
| Pallet Quantity | 1600 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |