- Built-in latching relay and 0-10V current sinking interface
- All DAC’s device settings configured through the software
- Automatic detection of the two wire communication bus power loss
- Available for Class 1 or Class 2 wiring configurations
- Ultra-low profile form factor designed
- Easily mountable to fixture housing through standard knockout
- Powered by the two wire communication bus
- Robust communication interface
Your internet browser isn't supported.
WaveLinx
WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2)
Overview
The WaveLinx Wired Digital to Analog Converter (DAC-DC1 / DAC-DC2) is a lighting control device used to control any standard 0-10V current sourcing dimmable ballast/driver. It allows dimming control by sending 0-10V dimming and on/off commands to the DAC via the Cooper Lighting two wire communications bus.