- 4 digital optically-isolated inputs
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | WaveLinx Wired Universal Interface Module (UIG-2-NA) |
| Description | Universal Interface. |
Product Details
| Lamp Type | N/A |
| UPC | 080083509812 |
| Amperage Rating | 0.05A |
| Mounting | Surface Mount |
| Voltage Rating | 12VDC |
| Product Weight | 0.12 |
| Case Quantity | 50 |
| Pallet Quantity | 1200 |
| Country of Origin | GB |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |