- Universal AC Input
 - 15Vdc Output
 - Short Circuit/Overload/Over Voltage/Over Temperature Protection
 - Built-in constant current limiting circuit
 - Active Power Factor Correction
 - Class 2 Power Supply
 - RoHS Compliant
 - 5 year warranty
 
Your internet browser isn't supported.
WaveLinx Wired External Network Aux Power Supply (EXPS-15V)
Overview
The WaveLinx Wired External Network Aux Power Supply (EXPS-15V) is a system accessory for the WaveLinx Wired Lighting Control System. It is used to power user interfaces and other accessories when additional power is needed. If there are more than 10 wall stations and/or cable runs are greater than 1,000 feet, an External Power Supply is to be used. Each External Power Supply is capable of extending the cable run an additional 1,000 feet, or 10 wall stations.