Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx Wired Universal Source Controller (SC-UN)

  • 6, 12, and 24 circuit variants
  • Leading edge triac slow rise-time dimmer engine
  • Positive air-gap off per circuit
  • Single or three phase versions
  • Continuous duty, thermal magnetic SWD rated breakers for each circuit
  • Bypass per circuit for manual override and construction site lighting
  • Real-time power metering for each circuit, phase and the total panel
  • Live feed per circuit, via breaker, for emergency lighting connection
WaveLinx Wired Universal Source Controller (SC-UN)

WaveLinx Wired Universal Source Controller (SC-UN)

Overview

The WaveLinx Wired Universal Source Controller (SC-UN) lighting control panel sets a new standard in architectural lighting control. Each Source Controller contains individual control cards that are the industry’s only “true universal” by controlling every load type without interface or multiple cards. In addition, each panel has on board Ethernet, A/V interface, Contact Closure, DMX, voltage sensing, real-time individual circuit power metering and Phase Sense technology designed to ensure control even during individual phase failure.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?