Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WaveLinx Wired DMX Output Interface (SCD96-D-NA)

  • DMX light controller with output of 96 channels
  • 16 sequences with up to 128 steps per sequence
  • Configurable Area/Channel Number
  • 128 Scenes per DMX Channel
  • 1 alarm input
  • Configuration stored in Non Volatile EEPROM
  • Firmware storage in reflashable FLASH memory over iCAN network
  • Configurable start up mode
WaveLinx Wired DMX Output Interface (SCD96-D-NA)

WaveLinx Wired DMX Output Interface (SCD96-D-NA)

Overview

The DMX light controller Output Interface (SCD96-NA) can control virtually any standard DMX device such as RGB fixtures, moving lights, dimmers, and effects. This unit provides DMX output that tracks 96 channels in the WaveLinx Wired system. These allow lighting sources that use DMX as the control signal to be used as part of the WaveLinx Wired system. This compact unit can be mounted virtually anywhere.

Resources