Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WIM-WH

  • Models suitable for High bay (up to 40ft / 45ft major motion) and Low bay (up to 15ft) applications
  • Out of the box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled (accurate daylighting requires calibration)
  • Passive Infra-Red (PIR) motion sensor with coverage up to 5000 square feet
  • Integrated photocell for closed loop daylight harvesting
  • Software configurable settings with WaveLinx Lite Mobile application
  • Simple tool-less twist lock fixture connection via 4-pin Zhaga Book 18 socket
  • IP66 rating for warehouse and manufacturing environments
WIM-WH

WIM-WH

Resources

Specifications

Product Description

Brand Name Wavelinx
Family LITE Industrial Fixture Mount High / Low Bay Sensor (WIK-WH / WIM-WH)
Description WaveLinx LITE Industrial Fixture Mount High Bay Sensor, White, 15 - 40ft.

Product Details

Lamp Type N/A
UPC 080083195138
Amperage Rating N/A
Mounting Fixture Mounted
Voltage Rating N/A
Product Weight 0.4
Case Quantity 20
Pallet Quantity 720
Country of Origin MX

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No