- Operate on a wireless mesh network based on IEEE 802.15.1 (Bluetooth 4.2 Low Energy) standards
- Configurable for multi-scene selection, raise/lower, off for an area using the WaveLinx Lite Application
- Suitable for standard single or multi-gang NEMA wall box
- Utilizes two (2) CR123A alkaline batteries for simple new or retrofit installations
- Clean, elegant, and simple control
Your internet browser isn't supported.
WWBL3-RL-W
Specifications
Product Description
Brand Name | Wavelinx |
Family | LITE Battery-Powered Wallstation (WWBL-Series and WST-Series) |
Description | WaveLinx Lite Battery Powered Wallstation, 3 Button Raise / Lower, White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083256198 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Voltage Rating | N/A |
Product Weight | 0.34 |
Case Quantity | 50 |
Pallet Quantity | 1350 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |