- Manage up to 20 WaveLinx Area Controllers
- Centralized scheduling and lighting system operation
- Integrate with 3rd party systems (BACnet, OpenADR, Rest APIs, and more)
- Energy and Occupancy dashboards
- Run CORE apps (Admin, Lighting, Locate, and more)
- IEC 62443 (cybersecurity security standard) certified
Your internet browser isn't supported.
CORE Pro (CORE-PRO)
Overview
The WaveLinx CORE Pro (CORE-PRO) is an on-premises hardware platform that hosts the CORE Smart Spaces IoT Platform software applications. The CORE software application provides enterprise-level functionality for WaveLinx Connected Lighting system users. It captures critical system data such as devices status, devices present value, areas power consumption from networked of up to 20 WaveLinx Area Controllers for improved maintenance and operational savings. The collected data can be shared with third-party systems via BACnet IP and Public API (REST). The application also offers user management, security management, alarms and events management and system backup functions.
Stock Catalog Number (1)
No matching records