- Ladderless provisioning, saving time for customization
- Multi-sensor customization
- Slim profile for low impact to ceiling aesthetics
- Line Voltage
- 3 Coverage pattern options for improved performance
- WaveLinx PRO Networkable
Your internet browser isn't supported.
OCS-P-D-12-MV
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Dual Technology Ceiling Sensor (OCS-P) |
| Description | Occupancy Ceiling Sensor, WaveLinx PRO, PIR and Accoustic Dual Technology, 1200 sq ft coverage, 120/277VAC rated |
Product Details
| Lamp Type | N/A |
| UPC | 080083300617 |
| Amperage Rating | N/A |
| Mounting | Ceiling |
| Voltage Rating | 120/277 VAC |
| Case Quantity | 10 |
| Pallet Quantity | 540 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |