Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

FRS-DA

  • Provides ON/OFF control of lighting and/or receptacles
  • Universal Voltage Input (120V - 347V)
  • Rated for lighting and receptacle loads
FRS-DA

FRS-DA

Resources

Specifications

Product Description

Brand Name Wavelinx
Family DALI Field Relay (FRS-DA)
Description Field Relay, Single pole, single throw, 20A latching relay, 120/277/347V.

Product Details

Lamp Type Accessory
UPC 080083297030
Amperage Rating 20A
Mounting N/A
Voltage Rating 120/277/347V
Product Weight 0.287
Case Quantity 10
Pallet Quantity 600
Country of Origin MY

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada Yes
Calgary, AB, Canada Yes