- Onboard Form C relay for BAS integration
- 120/277V rated
- 24VDC regulated output to sensors
- Zero-Cross circuitry
- Suitable for general purpose plug load control
- LED ready
Your internet browser isn't supported.
RSP-V-SW
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | Heavy Duty Switchpack with BAS Relay (RSP-V-SW) |
| Description | Heavy Duty Switchpack, 120/277VAC, 50/60 Hz ratings, 16A LED Ballast, 20A General Purpose Plug Load, 1HP-120V, 2HP-250V HP Motor, 24 VDC, 150mA output. |
Product Details
| Lamp Type | N/A |
| UPC | 080083305827 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 24VDC |
| Case Quantity | 30 |
| Pallet Quantity | 1800 |
| Country of Origin | MY |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |