- Built-in latching relay and 0-10V current sinking interface
- All DAC’s device settings configured through the software
- Automatic detection of the two wire communication bus power loss
- Available for Class 1 wiring configurations
- Ultra-low profile form factor designed
- Easily mountable to fixture housing through standard knockout
- Powered by the two wire communication bus
- Robust communication interface
Your internet browser isn't supported.
DAC-DC1
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | DALI Digital to Analog Converter (DAC-DC1 / DAC-DC2) |
| Description | Digital to Analog Converter, Class 1, Dali Wiring |
Product Details
| Lamp Type | N/A |
| UPC | 080083282418 |
| Amperage Rating | 3.75 mA |
| Mounting | Fixture Mounted |
| Voltage Rating | 120-347V |
| Product Weight | 0.45 |
| Case Quantity | 80 |
| Pallet Quantity | 1440 |
| Country of Origin | MY |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |