- Enable 0-10V luminaires to be controlled by the WaveLinx LITE system
- 120-277VAC with 3 amp zero cross relay and 0-10V continuous dimming
- Mounting heights of 8 to 15ft (2.4 to 4.5m)
- Provides passive infrared (PIR) motion coverage up to 500 sq-ft (46m2)
- Provides closed loop daylighting control of non-integrated luminaires
- Control module mounting to junction box or fixture driver compartment
- Installs into 1/2-3/4” (12-19mm) ceilings or octagonal junction boxes
Your internet browser isn't supported.
WTK
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Wireless Tilemount Sensor Kit (WTK) |
| Description | WaveLinx LITE Tilemount Sensor Kit |
Product Details
| Lamp Type | N/A |
| UPC | 080083293261 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Product Weight | 0.5 |
| Case Quantity | 1 |
| Pallet Quantity | 560 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |