- PIR and photocell for occupancy and daylighting
- 40' mounting height high bay sensor
- Networkable functionality for grouping or standalone behavior
- Part of the NLC DLC listed WaveLinx LITE system
Your internet browser isn't supported.
WLS4-HB2
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE High Bay 2 Sensor |
| Description | WaveLinx LITE Industrial Fixture Mount High Bay Sensor, White, 15 - 40ft (4.5 - 12.2m). |
Product Details
| Lamp Type | N/A |
| UPC | 080083446315 |
| Amperage Rating | N/A |
| Mounting | Fixture Mounted |
| Voltage Rating | N/A |
| Case Quantity | 36 |
| Pallet Quantity | 1296 |
| Country of Origin | PL |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |