- For new wired DALI projects, CLS recommends WaveLinx DALI as our forward-looking solution.
- Configurable as Network Bridge Filter or Repeater
- Enables larger networks by segmenting long cable runs
- Single control of multiple iCANnet™ networks
- Enabls networks to grow beyond 500m (1640 ft) of cabling
- Allows larger multi story applications to be installed & commissioned
- CE compliant with all relevant standards
- Designed and manufactured to ISO9001:2015 standards
Your internet browser isn't supported.
WaveLinx Wired DIN Rail Network Bridge (BN2-D-NA)
Overview
The WaveLinx Wired DIN Rail Network Bridge (BN2-D-NA) is a DIN rail mounted bridging module that allows 2 or more WaveLinx Wired iCANnet® network segments to be connected together or arranged logically into floors or areas for ease of management. The bridge is also used to extend the network as a repeater where more than 500m of cabling is required or more than 100 network devices are used on one segment. BN-2-D also allows network messages to be filtered to ensure optimal performance in large networks.