- Multi-scene selection, raise/lower, off for an area
- Suitable for standard single or multi-gang NEMA wall box
- Line voltage (120-277VAC) for simple new and retrofit installations
- Clean, elegant and simple control
- Configurable through software - no physical adjustments
Your internet browser isn't supported.
WWL5-RL-W REVED TO 6050-000039-01
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | LITE Line Voltage Wallstation (WWL-Series) |
| Description | WaveLinx Lite Wallstation, 5 Button Raise / Lower, White. |
Product Details
| Lamp Type | N/A |
| UPC | 080083283149 |
| Amperage Rating | N/A |
| Mounting | Wall Switch |
| Voltage Rating | 120/277 VAC |
| Product Weight | 0.34 |
| Case Quantity | 50 |
| Pallet Quantity | 1350 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |