- Multi-scene selection, raise/lower, toggle on/off for a zone or area
Your internet browser isn't supported.
912600000076
Specifications
Product Description
| Brand Name | Wavelinx | 
| Family | WaveLinx Wired CLS Wallstation | 
| Description | INEO Series, Small Buttons (TSB), no Raise/Lower, On/Off, Small Buttons,No Raise/Lower/ON/OFF,White | 
Product Details
| UPC | 080083506453 | 
| Amperage Rating | N/A | 
| Mounting | Wall Mount | 
| Voltage Rating | 12VDC | 
| Product Weight | 0.2 | 
| Case Quantity | 1 | 
| Pallet Quantity | 1575 | 
| Country of Origin | GB | 
| ARRA | No | 
| Lamp Type | N/A | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
