- Components for indoor ambient, outdoor and industrial luminaire types
- Convert standard 0-10V luminaires to WaveLinx
- Bulk-packing for shipments to factories
Your internet browser isn't supported.
OEM-WAA
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Integrated Components |
| Description | WaveLinx Ambient Integrated Sensor, 8-15ft (2.4-4.6m) |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083253401 |
| Amperage Rating | N/A |
| Mounting | Fixture Mounted |
| Voltage Rating | N/A |
| Product Weight | 0.079 |
| Case Quantity | 100 |
| Pallet Quantity | 3200 |
| Country of Origin | US |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |