Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Outdoor Area Controller (WAC-MV-OD)

  • WaveLinx outdoor area controller is suitable for parking garages and parking lot applications
  • The device is IP-66 rated and made of die-cast aluminium. UV-resistant paint provides excellent weather resistance
  • Coordinates between the mobile app, WaveLinx devices, and the WaveLinx CORE platform
  • The controller supports up to 200 devices for up to 50 areas
  • Built-in WiFi provides secure WPA2 connectivity with the WaveLinx mobile application.
  • Independently IECC 62443-2 cybersecurity certified and DLC QPL Listed
Outdoor Area Controller (WAC-MV-OD)

Outdoor Area Controller (WAC-MV-OD)

Overview

The WaveLinx Outdoor Area Controller is an IP66-rated outdoor lighting controller that manages communication between WaveLinx PRO enabled luminaires. The outdoor controller is suitable for parking garages and parking lot applications. The WaveLinx PRO system meets modern code and utility requirements, delivers energy and cost savings, while enabling buildings to become smart buildings. The controller coordinates between the WaveLinx PRO smart and connected Mobile App and various WaveLinx PRO devices to create communications and a building ecosystem.

Resources