- PoE touchscreen can be installed virtually anywhere
- Customizable graphics
- Password protection capabilities
- Portrait or landscape mounting and layouts
- Area, Scene, Zone level control with buttons and/or sliders
- Save scene capabilities with password protection
- Color picker for white tuning or DMX color changing
WaveLinx
WaveLinx Wired PoE Touchscreens
Overview
The PoE touchscreen is a flexible device which provides an intuitive “user friendly” method of interfacing to the WaveLinx Wired system. The touchscreen provides virtually a limitless flexibility of system control. It is software based, and buttons can be tailored to suit the precise needs of the user. The PoE touchscreens require the TSI-1-NA accessory.