- Easily enable 0-10V luminaires to be controlled by WaveLinx
- 120-277VAC with 8 amp zero cross relay and 0-10V continuous dimming
- Out-of-the-box functionality: Occupied to Full, Unoccupied to 10%, daylighting disabled
- Passive Infra-Red (PIR) motion sensor with coverage up to 5,000 square feet
- Integrated photocell for closed loop daylight harvesting when wired appropriately
- Software configurable settings with WaveLinx Mobile application
Your internet browser isn't supported.
SWPD2-WH-SKIT
Specifications
Product Description
| Brand Name | Wavelinx |
| Family | PRO Industrial Sidecar Sensor Kit (SWPD*-WH-SKIT) |
| Description | WaveLinx PRO Industrial Fixture Sidecar Low Bay Sensor, White, 7 - 15ft (2.1 - 4.5m) |
Product Details
| Lamp Type | N/A |
| UPC | 080083283408 |
| Amperage Rating | N/A |
| Mounting | Fixture Mounted |
| Voltage Rating | N/A |
| Product Weight | 0.75 |
| Case Quantity | 1 |
| Pallet Quantity | 560 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |