- High mounting applications up to 40ft
- Low mounting applications up to 15ft
- Out of the box: On at dusk, off at dawn, occ. to 100%, vacant to 50%
- Passive Infra-Red (PIR) motion sensor with coverage up to 5000sf
- Integrated photocell for closed loop daylight harvesting
- Software configurable settings with WaveLinx Mobile application
- Simple tool-less twist lock connection via 4-pin Zhaga Book 18 socket
- IP66 rating for warehouse and manufacturing environments
- Energy calculations available through Trellix
WaveLinx
SWPD2-KIT
Specifications
Product Description
Brand Name | Wavelinx |
Family | WaveLinx Outdoor Fixture Mount Sensor |
Description | WaveLinx Pro Outdoor Fixture - Low Mount Sensor kit |
Product Details
Lamp Type | N/A |
UPC | 080083283415 |
Amperage Rating | N/A |
Mounting | Fixture Mounted |
Voltage Rating | N/A |
Product Weight | 0.75 |
Case Quantity | 1 |
Pallet Quantity | 560 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |