- Connects up to 8 WaveLinx CAT local areas to WAC
- Converts proprietary network signal to ethernet signal
- PoE powered
- Auto assigned IP address when connected with DHCP server
- Plenum Rated
- LED indicator lights to assess the network connection status
WaveLinx
WaveLinx Area Hub
Overview
The WaveLinx Area Hub is an IP-to-CAT bridge connecting CAT devices to the WaveLinx Area Controller. The device is an integral component of the communication backbone in the topology of a connected space. The Area Hub has 8 RJ45 ports into which areas of daisy-chained WaveLinx CAT devices can connect. The device acts as a router, allowing data exchange between the CAT devices and the WaveLinx Area Controller.
Wired for Single Spaces
Simply connect the WaveLinx CAT5e-based lighting control devices together to control the lights in a single room or area.
Learn More