Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WTE

  • External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
  • Multiple pre-terminated plenum rated cable options available
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
  • Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS) - WaveLinx CORE Locate license required
WTE

WTE

Resources

Specifications

Product Description

Brand Name Wavelinx
Family PRO Tilemount Sensor Kit Without Control Module (WTE)
Description WaveLinx Wireless Tilemount Sensor

Product Details

Lamp Type N/A
UPC 080083283378
Amperage Rating N/A
Mounting Ceiling
Voltage Rating 120/277 VAC
Product Weight 0.75
Case Quantity 1
Pallet Quantity 560
Country of Origin US

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA No
Markham, Canada No
Calgary, AB, Canada No