Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

WLX-PS-SENSOR

  • External plenum rated power source for multiple sensor connectivity (up to 16 sensors)
  • Multiple pre-terminated plenum rated cable options available
  • Mounting heights of 8 to 15ft (2.4 to 4.5m)
  • Provides passive infrared (PIR) motion coverage up to 500 sq ft (46m2)
  • Sensor installs into 1/2 - 3/4” (12 - 19mm) ceilings or octagonal junction boxes
  • Hardware capable of Real Time Location Services (RTLS) - Trellix Locate license required
WLX-PS-SENSOR

WLX-PS-SENSOR

Resources

Specifications

Product Description

Brand Name Wavelinx
Family PRO Tilemount Sensor Kit Without Control Module (WTE)
Description Wavelinx Pro Tilemount Sensor Power Supply
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083283385
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.5
Case Quantity 48
Pallet Quantity 576
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No